Compensation ring – US80 32-6
Type US80 32-6
Item no. 7400832
EAN 4012195091004




Item no. / Type
Smallest selling unit: 1 piece
1piece
piece
Description
Compensation ring including mounting ring and spacer rainge of an underfloor outlet US80. Spare part.
Technical data
Technical data
| Cover version | Round |
|---|---|
| Seal installation option | no |
| Expansion option | For installation of accessories |
| For pipe connection | no |
| ROHS-conformant | Exempt |
Environmental Data
1,1058 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,1058 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,1058 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (2)
Product images (3)
Tender specifications (1)
Variants
Type
Item no.
US80 32-6
7400832
US80 32
7408570
US80 32-6
Item no.
7400832
US80 32
Item no.
7408570

