Compensation ring – AUS GR 80
Type AUS GR 80
Item no. 7400838
EAN 4012195647713


Item no. / Type
7400838 / AUS GR 80
Smallest selling unit: 1 piece
1piece
piece
Description
Compensation ring US80
Technical data
Technical data
| Suitable for underfloor ducts | yes |
|---|---|
| Suitable for cavity floor installation | no |
| Suitable for raised floor installation | no |
| Cover version | Round |
| ROHS-conformant | yes |
| Dimension | Ø95 H=28 |
| Material | Cast aluminium |
Environmental Data
0,5433 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5433 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5433 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (1)
Product images (1)
Tender specifications (1)
Variants
Type
Item no.
AUS GR 80
7400838
AUS GR 80
Item no.
7400838
