Combined protection device 3in1 for CCTV camera systems
Type PND-3in1-C-OS
Item no. 5081072
EAN 4012196676972



Item no. / Type
5081072 / PND-3in1-C-OS
Plug-in system
BNC
Smallest selling unit: 1 piece
1piece
piece
Description
Combination protection device for coaxial TV/camera systems
• Protection of power and data interfaces in a single device
• In aluminium housing
• Simple mounting with adapter
• Two-stage protection circuit
• Three-pole power connection for the power interface
• With LED operation display (OS)
• Incl. DIN rail fastening set
Application: Protection of CCTV, video signals, cameras and/or TV systems
• Protection of power and data interfaces in a single device
• In aluminium housing
• Simple mounting with adapter
• Two-stage protection circuit
• Three-pole power connection for the power interface
• With LED operation display (OS)
• Incl. DIN rail fastening set
Application: Protection of CCTV, video signals, cameras and/or TV systems
Technical data
Dimensions
| Length | 122,5 mm |
|---|---|
| Width | 100 mm |
| Height | 37,1 mm |
Technical data
| Plug-in system | BNC |
|---|---|
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 255 V |
| Channel performance Ansi/EA | CAT 5e |
| Channel performance ISO/IEC | Class E |
| Earthing via: | Connection cable / DIN rail |
| Nominal discharge current (8/20 µs) | 5 kA |
| ROHS-conformant | yes |
| SPD to IEC 61643-11 | Class II+III |
| SPD to EN 61643-11 | Type 2+3 |
| Lightning protection zone LPZ | 1→3 |
| Protection level | <1,3 kV |
| Maximum discharge current (8/20 μs) | 10 kA |
| Rated current | 16 A |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 230V |
Environmental Data
2,4524 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4524 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,4524 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Plug-in system
Item no.
PND-3in1-C-OS
BNC
5081072
PND-3in1-C-OS
Item no.
5081072
Plug-in system
BNC


