Combined protection device 2in1 for CCTV camera systems
Type PND-2in1-C-OS
Item no. 5081070
EAN 4012196676965



Item no. / Type
5081070 / PND-2in1-C-OS
Plug-in system
RJ45 8(8)
Maximum continuous voltage DC
8 V
Smallest selling unit: 1 piece
1piece
piece
Description
Combination protection device for IP-based TV/camera systems
• Protection of power and data interface in a single device
• In aluminium housing
• Simple mounting with adapter plug
• Two-stage protection circuit
• Three-pole power connection for the power interface
• RJ45 connection for the data interface
• With LED operation display (OS)
• Incl. DIN rail fastening set
Application: Protection of CCTV, video signals, (IP) cameras and/or TV systems
• Protection of power and data interface in a single device
• In aluminium housing
• Simple mounting with adapter plug
• Two-stage protection circuit
• Three-pole power connection for the power interface
• RJ45 connection for the data interface
• With LED operation display (OS)
• Incl. DIN rail fastening set
Application: Protection of CCTV, video signals, (IP) cameras and/or TV systems
Technical data
Dimensions
| Length | 122,5 mm |
|---|---|
| Width | 100 mm |
| Height | 37,1 mm |
Technical data
| Plug-in system | RJ45 8(8) |
|---|---|
| Protection level wire-wire | <40 V |
| Protection level wire-earth | <450 V |
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 255 V |
| Testing standard | IEC 61643-21 |
| Earthing via: | Connection cable / DIN rail |
| Shielding connection available | yes |
| Screening | Direct |
| Impulse durability wire-wire | C1: 0,3 kV / 0,15 kA (8/20µs) |
| Impulse durability wire-earth | C2: 3 kV / 1,5 kA (8/20µs) |
| Maximum continuous voltage AC | 5,65 V |
| Maximum continuous voltage DC | 8 V |
| Nominal discharge current (8/20 µs) | 5 kA |
| Cut-off frequency | 100 MHz |
| SPD to IEC 61643-21 | Class I+II+III / D1+C2+C1 |
| Kategorie | Type 1+2+3 / D1+C2+C1 |
| ROHS-conformant | yes |
| SPD to IEC 61643-11 | Class II+III |
| SPD to EN 61643-11 | Type 2+3 |
| Lightning protection zone LPZ | 1→3 |
| Protection level | <1,3 kV |
| Maximum discharge current (8/20 μs) | 10 kA |
| Rated current | 10 A |
| Permitted temperature range, min. | -20 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 230V |
Network
| Frequency range, min. | 0 |
|---|
Environmental Data
2,4562 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 2,4562 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 2,4562 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Plug-in system
Maximum continuous voltage DC
Item no.
PND-2in1-C-OS
RJ45 8(8)
8
5081070
PND-2in1-C-OS
Item no.
5081070
Plug-in system
RJ45 8(8)
Maximum continuous voltage DC
8


