Combination protection for two-core systems with HF applications 24 V
Type FRD 24 HF
Item no. 5098575
EAN 4012195578352



Item no. / Type
Maximum continuous voltage AC
Maximum continuous voltage DC
Smallest selling unit: 1 piece
1piece
piece
Description
Surge protection for use in measuring, control and regulation systems.
• Basic, medium and fine protection
• Two-stage protection circuit with high lightning current carrying capacity
• High transmission frequency up to 100 MHz
• Suitable for all bus systems (e.g. Profibus)
• With installation-friendly, screwless connection terminals
• In space-saving 17.5 mm grid
Application: Multipurpose use on any 35 mm DIN profile rail in every commercially available distribution housing.
• Basic, medium and fine protection
• Two-stage protection circuit with high lightning current carrying capacity
• High transmission frequency up to 100 MHz
• Suitable for all bus systems (e.g. Profibus)
• With installation-friendly, screwless connection terminals
• In space-saving 17.5 mm grid
Application: Multipurpose use on any 35 mm DIN profile rail in every commercially available distribution housing.
Technical data
Technical data
| Number of poles | 2 |
|---|---|
| Telecommunications contact | no |
| Plug-in system | Terminal |
| Protection level wire-wire | <120 V |
| Protection level wire-earth | <650 V |
| Protection rating | IP20 |
| Testing standard | IEC 61643-21 |
| Series resistance per wire | 2,2 Ω ± 10 % |
| Nominal voltage | 24 V |
| Capacity (wire-wire) | <40 pF |
| Capacity (wire-earth) | <40 pF |
| Earthing via: | Terminal |
| Explosion-tested version | no |
| Insulation resistance | >100 MΩ |
| Shielding connection available | no |
| Impulse durability wire-wire | C2: 18 kV / 9 kA (8/20µs) |
| Impulse durability wire-earth | C2: 18 kV / 9 kA (8/20µs) |
| Total discharge current (10/350) | D1: 6 kA |
| Total discharge current (8/20) | 18 kA |
| Nominal load current DC | 0,45 A |
| Nominal load current AC | 0,32 A |
| Arrestor monitoring | no |
| Maximum continuous voltage AC | 19 V |
| Maximum continuous voltage DC | 28 V |
| Nominal discharge current (8/20 µs) | 9 kA |
| Approvals | UL |
| Cut-off frequency | 100 MHz |
| SPD to IEC 61643-21 | Class I+II+III / D1+C2+C1 |
| Kategorie | Type 1+2+3 / D1+C2+C1 |
| ROHS-conformant | Exempt |
| Lightning protection zone LPZ | 0→3 |
| Lightning impulse current | 3 kA |
| Insertion loss | ≤3 dB |
| Division unit TE (17.5 mm) | 1 |
| Connection cross-section, rigid, max. | 2,5 mm² |
| Connection cross-section, multi-wire, min. | 0,14 mm² |
| Connection cross-section, multi-wire, max. | 2,5 mm² |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 24V AC |
Connectivity options
| Connection cross-section, rigid, min. | 0,14 mm² |
|---|---|
| Connection cross-section, flexible, min. | 0,14 mm² |
| Connection cross-section, flexible, max. | 2,5 mm² |
Environmental Data
0,1625 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1625 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1625 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (1)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Number of poles
Plug-in system
Maximum continuous voltage AC
Maximum continuous voltage DC
Item no.
FRD 5 HF
2
Terminal
4
6
5098571
FRD 24 HF
2
Terminal
19
28
5098575
Maximum continuous voltage AC
Maximum continuous voltage DC
FRD 5 HF
Item no.
5098571
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
4
Maximum continuous voltage DC
6
FRD 24 HF
Item no.
5098575
Number of poles
2
Plug-in system
Terminal
Maximum continuous voltage AC
19
Maximum continuous voltage DC
28


