Combination nut DIN 6923 V2A
Type KM M10 A2
Item no. 3156122
EAN 4012195849711



Item no. / Type
Dimension d
Dimension h
WAF
Smallest selling unit: 50 piece
50piece
piece
Description
Combination nut with pressed washer in accordance with EN 1661.
Technical data
Technical data
| Thread metric | 10 |
|---|---|
| Halogen-free | yes |
| Thread | M10 |
| Thread type | Metric |
| Self-locking | no |
| With flange | yes |
| WAF | 15 |
| ROHS-conformant | yes |
| Dimension | M10 |
| Surface | Bright, treated |
| Material | Stainless steel |
| Left thread | no |
| Thread, imperial | 7/16" |
| Nut version | Nut |
| Screw system nut | Hexagon head |
| Product series | Bolts and hooks |
Dimensions
| Dimension d | 21,8 mm |
|---|---|
| Dimension h | 10 mm |
Environmental Data
0,0635 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0635 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0635 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Dimension d
Dimension h
WAF
Item no.
KM M8 A2
17,9
8
13
3156120
KM M10 A2
21,8
10
15
3156122
KM M12 A2
26
12
18
3156126
Dimension d
Dimension h
WAF
KM M8 A2
Item no.
3156120
Dimension d
17,9
Dimension h
8
WAF
13
KM M10 A2
Item no.
3156122
Dimension d
21,8
Dimension h
10
WAF
15
KM M12 A2
Item no.
3156126
Dimension d
26
Dimension h
12
WAF
18
