Combination arrester, 3-pole + NPE
Type MCD 50-B 3+1
Item no. 5096879
EAN 4012195077091



Item no. / Type
5096879 / MCD 50-B 3+1
Protection rating
IP20
Maximum continuous voltage AC
255 V
Pole version
3+N/PE
Smallest selling unit: 1 piece
1piece
piece
Description
Combination arrester, type 1+2, 4-pole, for use in TT and TN-S networks.
Completely pre-terminated and ready for connection, consisting of:
3x MCD 50-B: Coordinated lightning current arrester, type 1+2 to EN 61643-11 and
1x MCD 125-B/NPE: Coordinated N-PE spark gap, type 1+2 to EN 61643-11. For interface 0 to 2 (LPZ) in accordance with lightning protection zone concept to IEC 62305 and/or VDE 0185-305.
• Lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity to 50 kA (10/350) per pole and up to 125 kA (10/350) in total
• Protection level < 1.7 kV allows device protection
• Short-circuit resistance 10 kA, arrester backup fuse to 500 A gL/gG
• Encapsulated, non-extinguishing spark gaps
Application: Industrial systems and buildings with external lightning protection of the classes I to IV.
Completely pre-terminated and ready for connection, consisting of:
3x MCD 50-B: Coordinated lightning current arrester, type 1+2 to EN 61643-11 and
1x MCD 125-B/NPE: Coordinated N-PE spark gap, type 1+2 to EN 61643-11. For interface 0 to 2 (LPZ) in accordance with lightning protection zone concept to IEC 62305 and/or VDE 0185-305.
• Lightning protection equipotential bonding to VDE 0185-305 (IEC 62305)
• Lightning current arresting capacity to 50 kA (10/350) per pole and up to 125 kA (10/350) in total
• Protection level < 1.7 kV allows device protection
• Short-circuit resistance 10 kA, arrester backup fuse to 500 A gL/gG
• Encapsulated, non-extinguishing spark gaps
Application: Industrial systems and buildings with external lightning protection of the classes I to IV.
Technical data
Dimensions
| Length | 100 mm |
|---|---|
| Width | 140 mm |
| Height | 69 mm |
Technical data
| Pole number | 1 |
|---|---|
| Network form | TN-S, TT |
| Blow-out | no |
| Signalling on device | None |
| Protection rating | IP20 |
| Maximum continuous voltage (L-N) | 255 V |
| Maximum continuous voltage (N-PE) | 255 V |
| Nominal discharge current (8/20 µs) [L-N] | 50 kA |
| Nominal discharge current (8/20 µs) [N-PE] | 125 kA |
| Lightning surge current (10/350) | 125 kA |
| Test class, type 1 | yes |
| Remote signalling | no |
| Test class, type 2 | yes |
| Nominal voltage AC (50/60 Hz) | 230 V |
| Lightning surge current (10/350 μs) | 50 kA |
| Protection level [L-N] | ≤1,7 |
| Maximum continuous voltage AC | 255 V |
| Nominal discharge current (8/20 µs) | 50 kA |
| Pole version | 3+N/PE |
| Installation type | DIN rail 35 mm |
| Max. mains-side overcurrent protection | 500 |
| Short-circuit resistance for max. mains-side overcurrent protection | 10 kA |
| Approvals | VDE |
| Version for | 3+NPE |
| DC network form | no |
| IT network form | no |
| TN network form | yes |
| TN-C network form | no |
| TN-C-S network form | yes |
| TN-S network form | yes |
| TT network form | yes |
| Other network form | no |
| ROHS-conformant | yes |
| OBO_Nominal load current (input/output terminal) | 125 A |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 85 °C |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Lightning protection zone LPZ | 0→2 |
| Follow current quenching capacity (eff) [N-PE] | 0,1 kA |
| Short-circuit resistance | 10 kA |
| Response time | <100 ns |
| Maximum back-up fuse | 500 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 85 °C |
| Dimension | 255V |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Connectivity options
| Arrester surge current (8/20 µs) [total] | 125 kA |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), min. | 10 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 50 mm² |
Environmental Data
8,7435 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 8,7435 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 8,7435 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Certificates (2)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
MCD 50-B 3+1
IP20
255
3+N/PE
5096879
MCD 50-B 3+1
Item no.
5096879
Protection rating
IP20
Maximum continuous voltage AC
255
Pole version
3+N/PE


