CombiController V50, 60 V DC with RS
Type V50-DC-60-12,5FS
Item no. 5093447
EAN 4012197394042



Item no. / Type
5093447 / V50-DC-60-12,5FS
Protection rating
IP20
Pole version
1
Smallest selling unit: 1 piece
1piece
piece
Description
Lightning current arrester, type 1+2 for surge voltage protection and the safe arresting of partial lightning currents following the EN 61643-11 standard.
• Lightning current arresting capacity 12.5 kA (10/350)
• Modular connectable arrester with cut-off unit and visual status display
• Locking mechanism with vibration protection and voltage keying
• Plastic to UL 94 V-0
• With potential-free changeover contact for remote signalling
• Lightning current arresting capacity 12.5 kA (10/350)
• Modular connectable arrester with cut-off unit and visual status display
• Locking mechanism with vibration protection and voltage keying
• Plastic to UL 94 V-0
• With potential-free changeover contact for remote signalling
Technical data
Technical data
| Pole number | 1 |
|---|---|
| Network form | DC |
| Signalling on device | Visual |
| Protection rating | IP20 |
| Housing material surge protection components | PA UL 94 V-0 |
| Lightning surge current (10/350 μs) | 12,5 kA |
| Maximum continuous voltage DC | 60 V |
| Nominal discharge current (8/20 µs) | 30 kA |
| Pole version | 1 |
| Installation type | DIN rail 35 mm |
| Max. mains-side overcurrent protection | 160 A gL/gG |
| Switching power AC | 230 V; 0,5 A |
| Switching power DC | 230 V; 0,1 A / 75 V; 0,5 A |
| Short-circuit resistance for max. mains-side overcurrent protection | 50 kA eff |
| Minimum distance | 1,5 mm |
| ROHS-conformant | Exempt |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| Torque | 4 Nm |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Maximum discharge current (8/20 μs) | 50 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 160 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 60V DC |
| Humidity, max. | 95 % |
| Humidity, min. | 5 % |
Connectivity options
| Conductor cross-section, flexible (fine-wire), min. | 1,5 mm² |
|---|---|
| Conductor cross-section, flexible (fine-wire), max. | 35 mm² |
| FM contacts | Changeover |
| Connection cross-section, FM terminals, min. | 0,5 mm² |
| Connection cross-section, FM terminals, max. | 1,5 mm² |
| Connection cross-section, FM terminals, min. | 21 AWG |
| Connection cross-section, FM terminals, max. | 16 AWG |
| Conductor cross-section, flexible (fine-wire), min. | 16 AWG |
| Conductor cross-section, flexible (fine-wire), max. | 2 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 1,5 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
| Conductor cross-section, rigid (single-wire/multiwire), min. | 16 AWG |
| Conductor cross-section, rigid (single-wire/multiwire), max. | 2 AWG |
Environmental Data
0,4563 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4563 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4563 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Pole version
Item no.
V50-DC-60-12,5FS
IP20
1
5093447
V50-DC-60-12,5FS
Item no.
5093447
Protection rating
IP20
Pole version
1
