CombiController V25
Type V25-B+C 3
Item no. 5097438
EAN 4012195505273



Item no. / Type
5097438 / V25-B+C 3
Protection rating
IP20
Maximum continuous voltage AC
280 V
Pole version
3
Smallest selling unit: 1 piece
1piece
piece
Description
Combination arrester consisting of lightning current and surge arrester type 1+2
• Complete unit consisting of cover and base, pre-mounted and ready for connection
• Plug-in arrester with dynamic cut-off unit
• With visual function display
• Protection level < 0,9 kV
• Encapsulated, non-extinguishing zinc oxide varistor arrester for use in standard distributor housings
• Labelled connections
• Special version with two earthing terminals and earthing strap
Application example: Buildings with open-wire power supply or for setting up lightning protection equipotential bonding in residential buildings.
* Complete = Upper part and base
• Complete unit consisting of cover and base, pre-mounted and ready for connection
• Plug-in arrester with dynamic cut-off unit
• With visual function display
• Protection level < 0,9 kV
• Encapsulated, non-extinguishing zinc oxide varistor arrester for use in standard distributor housings
• Labelled connections
• Special version with two earthing terminals and earthing strap
Application example: Buildings with open-wire power supply or for setting up lightning protection equipotential bonding in residential buildings.
* Complete = Upper part and base
Technical data
Technical data
| Blow-out | no |
|---|---|
| Signalling on device | Visual |
| Protection rating | IP20 |
| Lightning surge current (10/350 μs) | 25 kA |
| Maximum continuous voltage AC | 280 V |
| Nominal discharge current (8/20 µs) | 30 kA |
| Pole version | 3 |
| Max. mains-side overcurrent protection | 160 |
| TN network form | yes |
| TN-C network form | yes |
| ROHS-conformant | yes |
| Operating temperature, min. | -40 °C |
| Operating temperature, max. | 80 °C |
| SPD to IEC 61643-11 | Class I+II |
| SPD to EN 61643-11 | Type 1+2 |
| Lightning protection zone LPZ | 0→2 |
| Maximum discharge current (8/20 μs) | 50 kA |
| Response time | <25 ns |
| Maximum back-up fuse | 160 A |
| Permitted temperature range, min. | -40 °C |
| Permitted temperature range, max. | 80 °C |
| Dimension | 280V |
Connectivity options
| Conductor cross-section, rigid (single-wire/multiwire), min. | 2,5 mm² |
|---|---|
| Conductor cross-section, rigid (single-wire/multiwire), max. | 35 mm² |
Environmental Data
1,3916 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,3916 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,3916 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Certificates (1)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Protection rating
Maximum continuous voltage AC
Pole version
Item no.
V25-B+C 3
IP20
280
3
5097438
V25-B+C 3
Item no.
5097438
Protection rating
IP20
Maximum continuous voltage AC
280
Pole version
3


