Column foot FT
Type SF 140 11 FT
Item no. 6356397
EAN 4012196295814



Item no. / Type
6356397 / SF 140 11 FT
Smallest selling unit: 1 piece
1piece
piece
Description
Column foot for fastening of the motor connection column.
Technical data
Dimensions
| Length | 180 mm |
|---|---|
| Width | 120 mm |
| Height | 195 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
5,8962 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 5,8962 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 5,8962 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
SF 140 11 FT
6356397
SF 140 11 FT
Item no.
6356397

