Collecting clamp Grip M UNI, metal FS, for direct fastening
Type 2031 M UNI 20 FS
|Item no. 2207214
|EAN 4012197490034



Item no. / Type
2207214 / 2031 M UNI 20 FS
No. of conductors NYM 3 x 1.5
20
Smallest selling unit: 50 piece
50piece
piece
Description
Metal collection clamp for laying cables on walls or ceilings. Direct fastening via a plastic adapter or via classic screw mounting through a separate fastening hole Ø 6 mm. Universal adapter for single-handed mounting with various firing tools, such as from Hilti, Würth, Spit, Bosch. High mechanical resistance also in the event of fire. Halogen-free, non-combustible. Suitable for safe mounting above fire protection ceilings. Also approved as a cable-specific variant for the maintenance of electrical functionality to DIN 4102 part 12. The lock can be opened without tools. Detailed information on the approved routing variants can be found in the appropriate testing documentation.
Technical data
Technical data
| Maintain electrical functions | yes |
|---|---|
| No. of conductors NYM 3 x 1.5 | 20 |
| Halogen-free | yes |
| With anchor | no |
| ROHS-conformant | yes |
| Dimension | 20x NYM3x1,5 |
| Surface | Strip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | UNI-Serie |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
(2)
Product images (2)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2031 M UNI 20 FS
20
2207214
2031 M UNI 20 FS
Item no.
2207214
No. of conductors NYM 3 x 1.5
20

