Collecting clamp Grip 10, plastic, OBO EcoLine
Type 2031 10 ECO
Item no. 2205382
EAN 4012197498139



Item no. / Type
2205382 / 2031 10 ECO
No. of conductors NYM 3 x 1.5
10
Smallest selling unit: 50 piece
50piece
piece
Description
Collection clamp with pointed fastening element, for the mounting of up to 10 cables NYM 3 x 1.5 mm² on walls or ceilings. Fastening with impact anchor or push-fit anchor. Also suitable for the fastening with gas- and battery-operated setting tools of the brands Bosch, Fischer and Spit (inner nose diameter Ø 7 mm). Fastening hole: Ø 6 mm. Recommended fastening distance of 250–400 cm when fully assigned, depending on the respective applicable national specifications/norms.
Technical data
Technical data
| Maintain electrical functions | no |
|---|---|
| No. of conductors NYM 3 x 1.5 | 10 |
| Halogen-free | yes |
| Flame-resistant version | no |
| With anchor | no |
| Breaking load | 0,32 kN |
| ROHS-conformant | yes |
| Dimension | 10x NYM3x1,5 |
| Material | Polypropylene Eco |
| Colour | Light grey; RAL 7035 |
| Product series | EcoLine, GRIP Series |
Environmental Data
0,0246 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2-reduced material | yes |
| Recycled material content | 49 % |
| Reusable after dissassembly/dismantling | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0246 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0246 kg CO₂e |
| Determination date of CO2 value | 2026-02-27T00:00:00.000+0100 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
No. of conductors NYM 3 x 1.5
Item no.
2031 10 ECO
10
2205382
2031 10 ECO
Item no.
2205382
No. of conductors NYM 3 x 1.5
10
