CMS3518 profile rail, slot 17 mm, FS, perforated
Type CMS3518P0300FS
Item no. 1104373
EAN 4012195038597




Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 25 piece
25piece
piece
Description
Central C profile rail for cable routing, in conjunction with clamp clips with a hammerhead foot. Can also be used as suspension construction for cable support systems.
Technical data
Dimensions
| Length | 300 mm |
|---|---|
| Width | 35 mm |
| Height | 18 mm |
| Dimension L | 300 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Slot width | 17 mm |
| Material thickness | 1,75 mm |
| Static value A | 1,17 cm² |
| Static value ly | 0,52 cm⁴ |
| Static value lz | 0,53 cm⁴ |
| Static value Wy | 2,33 cm³ |
| Static value Wz | 1,33 cm³ |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| Drill hole spacing, centre | 25 mm |
| With perforation | yes |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 300x35x18 |
| Surface | Strip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,7357 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,7357 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,7357 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Item no.
CMS3518P0150FS
150
35
18
1,75
Strip galvanised
Steel
1104349
CMS3518P0200FS
200
35
18
1,75
Strip galvanised
Steel
1104357
CMS3518P0300FS
300
35
18
1,75
Strip galvanised
Steel
1104373
CMS3518P0400FS
400
35
18
1,75
Strip galvanised
Steel
1104391
CMS3518P0500FS
500
35
18
1,75
Strip galvanised
Steel
1104403
CMS3518P0600FS
600
35
18
1,75
Strip galvanised
Steel
1104411
CMS3518P0700FS
700
35
18
1,75
Strip galvanised
Steel
1104422
CMS3518P0800FS
800
35
18
1,75
Strip galvanised
Steel
1104427
CMS3518P0900FS
900
35
18
1,75
Strip galvanised
Steel
1104435
Length
CMS3518P0150FS
Item no.
1104349
Length
150
Width
35
Height
18
Material thickness
1,75
Surface
Strip galvanised
Material
Steel
CMS3518P0200FS
Item no.
1104357
Length
200
Width
35
Height
18
Material thickness
1,75
Surface
Strip galvanised
Material
Steel
CMS3518P0300FS
Item no.
1104373
Length
300
Width
35
Height
18
Material thickness
1,75
Surface
Strip galvanised
Material
Steel
CMS3518P0400FS
Item no.
1104391
Length
400
Width
35
Height
18
Material thickness
1,75
Surface
Strip galvanised
Material
Steel
CMS3518P0500FS
Item no.
1104403
Length
500
Width
35
Height
18
Material thickness
1,75
Surface
Strip galvanised
Material
Steel
CMS3518P0600FS
Item no.
1104411
Length
600
Width
35
Height
18
Material thickness
1,75
Surface
Strip galvanised
Material
Steel
CMS3518P0700FS
Item no.
1104422
Length
700
Width
35
Height
18
Material thickness
1,75
Surface
Strip galvanised
Material
Steel
CMS3518P0800FS
Item no.
1104427
Length
800
Width
35
Height
18
Material thickness
1,75
Surface
Strip galvanised
Material
Steel
CMS3518P0900FS
Item no.
1104435
Length
900
Width
35
Height
18
Material thickness
1,75
Surface
Strip galvanised
Material
Steel





