CML3518 profile rail, slot 17 mm, FT, perforated
Type CML3518P0400FT
Item no. 1104556
EAN 4012196470846



Item no. / Type
Length
Width
Height
Material thickness
Smallest selling unit: 10 piece
10piece
piece
Description
Central C profile rail for cable routing, in conjunction with clamp clips with a hammerhead foot. Can also be used as suspension construction for cable support systems.
Technical data
Dimensions
| Length | 400 mm |
|---|---|
| Width | 35 mm |
| Height | 18 mm |
| Dimension L | 400 mm |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Rustproof steel, pickled | no |
| Slot width | 17 mm |
| Material thickness | 1,25 mm |
| Static value A | 0,88 cm² |
| Static value ly | 0,41 cm⁴ |
| Static value lz | 1,81 cm⁴ |
| Static value Wy | 0,41 cm³ |
| Static value Wz | 1,03 cm³ |
| Profile shape | C profile |
| Type of perforation | Perforated back |
| With perforation | yes |
| Breakable | no |
| With toothing | no |
| Version for | Single profile |
| ROHS-conformant | yes |
| Dimension | 400x35x18 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | Rail system |
Environmental Data
0,6933 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,6933 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,6933 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Accessories
Mounting accessories
Article
Type
Item no.
Amount
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Height
Material thickness
Surface
Material
Item no.
CML3518P0150FT
150
35
18
1,25
Hot-dip galvanised
Steel
1104550
CML3518P0200FT
200
35
18
1,25
Hot-dip galvanised
Steel
1104552
CML3518P0300FT
300
35
18
1,25
Hot-dip galvanised
Steel
1104554
CML3518P0400FT
400
35
18
1,25
Hot-dip galvanised
Steel
1104556
CML3518P0500FT
500
35
18
1,25
Hot-dip galvanised
Steel
1104558
CML3518P0600FT
600
35
18
1,25
Hot-dip galvanised
Steel
1104560
CML3518P0700FT
700
35
18
1,25
Hot-dip galvanised
Steel
1104562
CML3518P0800FT
800
35
18
1,25
Hot-dip galvanised
Steel
1104564
CML3518P0900FT
900
35
18
1,25
Hot-dip galvanised
Steel
1104566
Length
CML3518P0150FT
Item no.
1104550
Length
150
Width
35
Height
18
Material thickness
1,25
Surface
Hot-dip galvanised
Material
Steel
CML3518P0200FT
Item no.
1104552
Length
200
Width
35
Height
18
Material thickness
1,25
Surface
Hot-dip galvanised
Material
Steel
CML3518P0300FT
Item no.
1104554
Length
300
Width
35
Height
18
Material thickness
1,25
Surface
Hot-dip galvanised
Material
Steel
CML3518P0400FT
Item no.
1104556
Length
400
Width
35
Height
18
Material thickness
1,25
Surface
Hot-dip galvanised
Material
Steel
CML3518P0500FT
Item no.
1104558
Length
500
Width
35
Height
18
Material thickness
1,25
Surface
Hot-dip galvanised
Material
Steel
CML3518P0600FT
Item no.
1104560
Length
600
Width
35
Height
18
Material thickness
1,25
Surface
Hot-dip galvanised
Material
Steel
CML3518P0700FT
Item no.
1104562
Length
700
Width
35
Height
18
Material thickness
1,25
Surface
Hot-dip galvanised
Material
Steel
CML3518P0800FT
Item no.
1104564
Length
800
Width
35
Height
18
Material thickness
1,25
Surface
Hot-dip galvanised
Material
Steel
CML3518P0900FT
Item no.
1104566
Length
900
Width
35
Height
18
Material thickness
1,25
Surface
Hot-dip galvanised
Material
Steel




