Clip branch terminal, parallel
Type 471 4-16 P
Item no. 5064017
EAN 4012195668565



Item no. / Type
5064017 / 471 4-16 P
Suitable for
Round conductor
Smallest selling unit: 50 piece
50piece
piece
Description
• Seat: 4–16 mm² x 4–16 mm²
• With 4 cylinder bolts M4 x 16
• With 4 cylinder bolts M4 x 16
Technical data
Technical data
| Suitable for | Round conductor |
|---|---|
| ROHS-conformant | yes |
| Dimension | 4-16mm² |
| Surface | Nickel-plated |
| Material | Brass |
Environmental Data
0,1001 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1001 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1001 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Suitable for
Item no.
471 4-16 P
Round conductor
5064017
471 4-16 P
Item no.
5064017
Suitable for
Round conductor


