Cleaning cloth
Type isCon EPPA 004
Item no. 5408060
EAN 4012195813781



Item no. / Type
5408060 / isCon EPPA 004
Length
200 mm
Width
140 mm
Smallest selling unit: 50 piece
50piece
piece
Description
• Cellulose polypropylene paper with abrasive sections, folded multiple times
• Doused with 2.8 ml impregnation solution
• For cleaning the external jacket of the OBO isCon® conductor
• Doused with 2.8 ml impregnation solution
• For cleaning the external jacket of the OBO isCon® conductor
Technical data
Dimensions
| Length | 200 mm |
|---|---|
| Width | 140 mm |
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 140x200mm |
| Material | Cellulose-polypropylene paper |
| Product series | ISCON |
Environmental Data
0,0069 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0069 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0069 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (2)
Catalogues & Flyers (2)
Declarations (3)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Length
Width
Item no.
isCon EPPA 004
200
140
5408060
isCon EPPA 004
Item no.
5408060
Length
200
Width
140

