Clamping shoe
Type 319 10
Item no. 5325315
EAN 4012195421931



Item no. / Type
Fit
Smallest selling unit: 25 piece
25piece
piece
Description
• With Ø 11 mm attaching hole
• 2 hexagonal bolts M8 x 16
• Bolts hot-dip galvanised steel and clamping element hot dipped galvanised cast steel
• 2 hexagonal bolts M8 x 16
• Bolts hot-dip galvanised steel and clamping element hot dipped galvanised cast steel
Technical data
Technical data
| Type of fastening screw | Hexagonal bolt |
|---|---|
| Type of connector | Clamping shoe |
| ROHS-conformant | yes |
| Fit | Rd 10 mm |
| Dimension | 10mm |
| Surface | Hot galvanised |
| Material | Cast steel |
Environmental Data
0,1873 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1873 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1873 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Fit
Item no.
319 8
Rd 8
5325307
319 10
Rd 10
5325315
Fit
319 8
Item no.
5325307
Fit
Rd 8
319 10
Item no.
5325315
Fit
Rd 10

