Clamping piece LKS 60/4 FTK, light grey
Type LKS 60 4 FTK LGR
Item no. 6479435
EAN 4012195239024



Item no. / Type
6479435 / LKS 60 4 FTK LGR
Height
110 mm
Surface
PES50 - Polyester/epoxy/corrosion protection
Material
Steel
Smallest selling unit: 50 piece
50piece
piece
Description
Hold-down clamp for fastening cable ladders.
The surface of the hold-down clamp is hot-dip galvanised and is also plastic-coated in RAL shades.
Technical data
Dimensions
| Height | 110 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 60x30 |
| Surface | PES50 - Polyester/epoxy/corrosion protection |
| Material | Steel |
| Colour | Light grey; RAL 7035 |
Environmental Data
0,0135 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0135 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0135 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Surface
Material
Item no.
LKS 60 4 FTK LGR
110
PES50 - Polyester/epoxy/corrosion protection
Steel
6479435
LKS 60 4 FTK LGR
Item no.
6479435
Height
110
Surface
PES50 - Polyester/epoxy/corrosion protection
Material
Steel


