Clamping piece LKS 60/4 FT
Type LKS 60 4 FT 8.8
Item no. 6221124
EAN 4012196966387



Item no. / Type
Height
Smallest selling unit: 10 piece
10piece
piece
Description
Hold-down clamp for fastening cable ladders.
With bolt 8.8.
Technical data
Dimensions
| Height | 110 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 60x30 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,1516 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1516 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1516 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (5)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)
Variants
Type
Height
Surface
Material
Item no.
LKS 60 4 FT
110
Hot-dip galvanised
Steel
6221122
LKS 60 4 FT 8.8
110
Hot-dip galvanised
Steel
6221124
LKS 60 4 FT
Item no.
6221122
Height
110
Surface
Hot-dip galvanised
Material
Steel
LKS 60 4 FT 8.8
Item no.
6221124
Height
110
Surface
Hot-dip galvanised
Material
Steel



