Clamping piece LKS 60/4 A4
Type LKS 60 4 A4
Item no. 6221157
EAN 4012196524839



Item no. / Type
6221157 / LKS 60 4 A4
Height
110 mm
Surface
Bright, treated
Material
Stainless steel 1.4571
Smallest selling unit: 10 piece
10piece
piece
Description
Hold-down clamp for fastening cable ladders.
Fastening on brackets, type AW..., using the enclosed truss-head bolt FRS M6x20.
Technical data
Dimensions
| Height | 110 mm |
|---|
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 60x30 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Colour | stainless steel |
Environmental Data
0,3354 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3354 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3354 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
Surface
Material
Item no.
LKS 60 4 A4
110
Bright, treated
Stainless steel 1.4571
6221157
LKS 60 4 A4
Item no.
6221157
Height
110
Surface
Bright, treated
Material
Stainless steel 1.4571



