Clamping piece LKS 40 FTK, light grey

Type LKS 40 FTK LGR
Item no. 6479790
EAN 4012195238775
Item no. / Type
6479790 / LKS 40 FTK LGR
Height
6 mm
Surface
PES50 - Polyester/epoxy/corrosion protection
Material
Steel

Smallest selling unit: 50 piece

piece

Description

Hold-down clamp for fastening cable ladders.
  • Communautés Européennes, EC declaration of conformity according to EC directives
  • UKCA declaration of conformity
  • Cable ladder, side height 45 mm
  • Cable ladder, side height 60 mm
  • Packaging made entirely from recycled cardboard
  • CO₂ footprint (PCF)

Technical data

Dimensions

Height6 mm

Technical data

ROHS-conformantyes
Dimension40x22
SurfacePES50 - Polyester/epoxy/corrosion protection
MaterialSteel
ColourLight grey; RAL 7035

Environmental Data

0,0018 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging made completely from recycled cardboardyes
CO2 Footprint (GWP) Cradle-to-Gate0,0018 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,0018 kg CO₂e
Determination date of CO2 value2025-05-27T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (3)
Declarations (4)
Instructions and Aid (3)
Product images (2)
Tender specifications (1)

Variants

LKS 40 FTK LGR
Item no.
6479790
Height
6
Surface
PES50 - Polyester/epoxy/corrosion protection
Material
Steel