Clamping piece G
Type GKB 38 G
Item no. 6017020
EAN 4012195709480



Item no. / Type
6017020 / GKB 38 G
Smallest selling unit: 20 piece
20piece
piece
Description
Hold-down clamp for floor fastening of mesh cable trays.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Dimension | 38 x 24 |
| ROHS-conformant | yes |
| Surface | Electrogalvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0295 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0295 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0295 kg CO₂e |
| Determination date of CO2 value | 2025-05-27T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (3)
Declarations (3)
Instructions and Aid (2)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
GKB 38 G
6017020
GKB 38 G
Item no.
6017020



