Clamping piece FTK, light grey

Type GKS 34 FTK LGR
Item no. 6479367
EAN 4012196332533
Item no. / Type
6479367 / GKS 34 FTK LGR
Dimension
34 x 22
Surface
PES50 - Polyester/epoxy/corrosion protection
Material
Steel

Smallest selling unit: 100 piece

piece

Description

Hold-down clamp for fixing mesh cable trays to wall or support brackets.

The surface of the clamping piece is hot-dip galvanised and is also plastic-coated in the RAL shade 7032. Including FRS M6 x 20 bolt with flange nut.

  • Communautés Européennes, EC declaration of conformity according to EC directives
  • Mesh cable tray, slant height 55 mm
  • Mesh cable tray, slant height 105 mm
  • C-mesh cable tray, slant height 50mm
  • Packaging made entirely from recycled cardboard
  • CO₂ footprint (PCF)

Technical data

Technical data

Rustproof steel, pickledno
Suitable for mesh cable trayyes
Suitable for cable ladderno
Suitable for cable trayno
Dimension34 x 22
ROHS-conformantyes
SurfacePES50 - Polyester/epoxy/corrosion protection
MaterialSteel
ColourLight grey; RAL 7035

Environmental Data

0,0017 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
Packaging made completely from recycled cardboardyes
CO2 Footprint (GWP) Cradle-to-Gate0,0017 kg CO2e / 1 Piece
CO₂ Footprint (GWP)0,0017 kg CO₂e
Determination date of CO2 value2025-05-27T00:00:00.000+0200
Declared UnitUnits
Declared Unit Quantity1

Downloads

0 selected

Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)

Variants

GKS 34 FTK LGR
Item no.
6479367
Dimension
34 x 22
Surface
PES50 - Polyester/epoxy/corrosion protection
Material
Steel