Clamping piece FT
Type GKS 50 07 FT
Item no. 6015271
EAN 4012196785353



Item no. / Type
Smallest selling unit: 50 piece
50piece
piece
Description
Hold-down clamp for fastening mesh cable trays on the ground or on stand-off brackets of type DBL.
Use on mesh cable trays with 50 x 100 mm grid only.
Technical data
Dimensions
| Length | 60 mm |
|---|---|
| Width | 40 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Hole diameter | 7 mm |
| Dimension | 60 x 40 |
| ROHS-conformant | yes |
| Dimension | 60x40 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,0971 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0971 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0971 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (4)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Dimension
Surface
Material
Item no.
GKS 50 07 FT
60 x 40
Hot-dip galvanised
Steel
6015271
GKS 50 11 FT
60 x 40
Hot-dip galvanised
Steel
6015278
GKS 50 07 FT
Item no.
6015271
Dimension
60 x 40
Surface
Hot-dip galvanised
Material
Steel
GKS 50 11 FT
Item no.
6015278
Dimension
60 x 40
Surface
Hot-dip galvanised
Material
Steel


