Clamping piece A2
Type GKT 38 A2
Item no. 6017045
EAN 4012196013579



Item no. / Type
6017045 / GKT 38 A2
Smallest selling unit: 20 piece
20piece
piece
Description
Clamp for fastening barrier strip in mesh cable trays.
Including FRS M6 x 20 bolt with flange nut.
Technical data
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| Dimension | 38 x 24 |
| ROHS-conformant | yes |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,1203 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1203 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1203 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (7)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
GKT 38 A2
6017045
GKT 38 A2
Item no.
6017045




