Clamping piece A2
Type GKB 34 A2
Item no. 6016676
EAN 4012195694069



Item no. / Type
6016676 / GKB 34 A2
Smallest selling unit: 20 piece
20piece
piece
Description
Clamp for fastening mesh cable trays of width 50 mm to the floor.
Technical data
Dimensions
| Length | 27,5 mm |
|---|---|
| Width | 27 mm |
Technical data
| Rustproof steel, pickled | no |
|---|---|
| Suitable for mesh cable tray | yes |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| ROHS-conformant | yes |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Colour | stainless steel |
Environmental Data
0,0907 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0907 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0907 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (3)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Item no.
GKB 34 A2
6016676
GKB 34 A2
Item no.
6016676


