Clamping lug for AS30 / AS 55
Type KLAS 30 55 FT
Item no. 6419007
EAN 4012196179916



Item no. / Type
6419007 / KLAS 30 55 FT
Smallest selling unit: 1 piece
1piece
piece
Description
Individual clamping strap as a spare part for the fastening of the brackets AS 30 or AS 55 on the suspended support IS 8.
Technical data
Dimensions
| Length | 33 mm |
|---|---|
| Width | 42 mm |
| Height | 42 mm |
| Dimension L | 33 mm |
| Dimension B | 42 mm |
| Dimension H | 42 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| With screw accessories | yes |
| Suitable for profile shapes | I profile |
| ROHS-conformant | yes |
| Dimension | 37x42 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
| Product series | AS 30 Series |
Environmental Data
0,2976 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2976 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2976 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KLAS 30 55 FT
6419007
KLAS 30 55 FT
Item no.
6419007

