Clamping lug for AS15 / AS 30
Type KLAS 15 30 FT
Item no. 6419015
EAN 4012196675586



Item no. / Type
6419015 / KLAS 15 30 FT
Smallest selling unit: 25 piece
25piece
piece
Description
Individual clamping strap for the fastening of the AS 15 brackets in the width 110–160 mm and AS 30 in the width 110 mm on the IS 8 suspended support.
Technical data
Dimensions
| Length | 42 mm |
|---|---|
| Width | 42 mm |
| Height | 33 mm |
| Dimension L | 42 mm |
| Dimension B | 42 mm |
| Dimension H | 33 mm |
Technical data
| Maintain electrical functions | no |
|---|---|
| Rustproof steel, pickled | no |
| Suitable for mesh cable tray | no |
| Suitable for cable ladder | no |
| Suitable for cable tray | no |
| With screw accessories | yes |
| Suitable for profile shapes | I profile |
| ROHS-conformant | yes |
| Dimension | 37x42 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,2566 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2566 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2566 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (4)
Declarations (3)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Item no.
KLAS 15 30 FT
6419015
KLAS 15 30 FT
Item no.
6419015


