Clamping angle KWS FT
Type KWS 20 FT
Item no. 6355242
EAN 4012196194957



Item no. / Type
Height
F in kN
Smallest selling unit: 10 Pair
10Pair
Pair
Description
Clamping angle, with hexagonal bolt, type KWS, for direct fixing of constructions to steel girder flanges.
Choose the clamping angle according to the thickness of the flange.
Technical data
Dimensions
| Height | 20 mm |
|---|
Technical data
| Thread metric | 12 |
|---|---|
| Bolt | M12 x 60 |
| ROHS-conformant | yes |
| F in kN | 5,7 kN |
| Dimension | 60x50 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,6523 kg CO2e / 2 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,6523 kg CO2e / 2 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,6523 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
F in kN
Item no.
KWS 5 FT
5
5,7
6355218
KWS 10 FT
10
5,7
6355226
KWS 15 FT
15
5,7
6355234
KWS 20 FT
20
5,7
6355242
KWS 25 FT
25
5,7
6355250
Height
KWS 5 FT
Item no.
6355218
Height
5
F in kN
5,7
KWS 10 FT
Item no.
6355226
Height
10
F in kN
5,7
KWS 15 FT
Item no.
6355234
Height
15
F in kN
5,7
KWS 20 FT
Item no.
6355242
Height
20
F in kN
5,7
KWS 25 FT
Item no.
6355250
Height
25
F in kN
5,7


