Clamping angle KWH FT
Type KWH 25 FT
Item no. 6355072
EAN 4012196194711




Item no. / Type
Height
F in kN
Smallest selling unit: 10 Pair
10Pair
Pair
Description
Clamping angle, with hook-head bolt, type KWH, for fastening in the mounting rail, type MS5030.
Adapt the clamping angle to the material thickness of the flange.
The clamping angle is used in conjunction with profile rails of slot width 22 mm.
Technical data
Dimensions
| Height | 25 mm |
|---|
Technical data
| Thread metric | 12 |
|---|---|
| Bolt | M12 x 60 |
| ROHS-conformant | yes |
| F in kN | 5,7 kN |
| Dimension | 60x50 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
1,8594 kg CO2e / 2 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 1,8594 kg CO2e / 2 Piece |
|---|---|
| CO₂ Footprint (GWP) | 1,8594 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 2 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (3)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Height
F in kN
Item no.
KWH 5 FT
5
5,7
6355021
KWH 10 FT
10
5,7
6355048
KWH 15 FT
15
5,7
6355056
KWH 20 FT
20
5,7
6355064
KWH 25 FT
25
5,7
6355072
Height
KWH 5 FT
Item no.
6355021
Height
5
F in kN
5,7
KWH 10 FT
Item no.
6355048
Height
10
F in kN
5,7
KWH 15 FT
Item no.
6355056
Height
15
F in kN
5,7
KWH 20 FT
Item no.
6355064
Height
20
F in kN
5,7
KWH 25 FT
Item no.
6355072
Height
25
F in kN
5,7



