Clamping angle KL
Type KL1 10 S FT
Item no. 6354106
EAN 4012196194292



Item no. / Type
Height
Smallest selling unit: 10 piece
10piece
piece
Description
Clamping angle, type KL1, to fasten light support structures to steel girder flanges.
Choose the clamping lug according to the thickness of the flange.
Technical data
Dimensions
| Height | 10 mm |
|---|
Technical data
| Thread metric | 10 |
|---|---|
| Bolt | M10 x 40 |
| ROHS-conformant | yes |
| Dimension | 60x50 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Colour | zinc |
Environmental Data
0,4151 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4151 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4151 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (2)
Product images (2)
3D data downloads (2)
Tender specifications (1)
Variants
Type
Height
Item no.
KL1 10 S FT
10
6354106
KL1 15 S FT
15
6354114
KL1 20 S FT
20
6354122
Height
KL1 10 S FT
Item no.
6354106
Height
10
KL1 15 S FT
Item no.
6354114
Height
15
KL1 20 S FT
Item no.
6354122
Height
20


