Clamp lock for earthing pipe clamp
Type 927 SCH-K-VA
|Item no. 5057930
|EAN 4012195805519



Item no. / Type
5057930 / 927 SCH-K-VA
Smallest selling unit: 20 piece
20piece
piece
Description
• Connection option: max. 2 conductors 2.5-25 mm²
• Possible to connect round conductor Rd 8
• Possible to connect round conductor Rd 8
Technical data
Technical data
| ROHS-conformant | yes |
|---|---|
| Dimension | 1/4" |
| Material | Stainless steel 1.4301 |
Environmental Data
0,4069 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard. | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4069 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4069 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit (LCA) | Units |
| Declared Unit Quantity (LCA) | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Item no.
927 SCH-K-VA
5057930
927 SCH-K-VA
Item no.
5057930


