Clamp clips, BBS clip for flat iron
Type 2056F 29 FT
Item no. 1171895
EAN 4012195499930



Item no. / Type
1171895 / 2056F 29 FT
Clamping range D, min.
22 mm
Clamping range D, max.
29 mm
Smallest selling unit: 100 piece
100piece
piece
Description
Suitable for flat, angular and U irons of 4–12 mm material thickness.
Clip and bolt made of hot-dip galvanised steel.
Polypropylene pressure sleeve, halogen-free, colour light grey RAL 7035.
Version with welding and/or locknuts for use under difficult circumstances and for vibration protection on request.
Clip and bolt made of hot-dip galvanised steel.
Polypropylene pressure sleeve, halogen-free, colour light grey RAL 7035.
Version with welding and/or locknuts for use under difficult circumstances and for vibration protection on request.
Technical data
Technical data
| Impact-resistant | no |
|---|---|
| Halogen-free | yes |
| With plastic trough | yes |
| With metal trough | no |
| ROHS-conformant | yes |
| Clamping range D, min. | 22 mm |
| Clamping range D, max. | 29 mm |
| Dimension | 29mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Product series | 2056 / 2058 |
Dimensions
| Dimension L | 30,5 mm |
|---|---|
| Dimension A | 22,5 mm |
| Dimension B | 29 mm |
| Dimension H | 59 mm |
| Dimension t | 1,5 mm |
| Dimension C | 27 mm |
| Dimension x | 8,5 mm |
| Dimension G (mm) | M6 |
| Dimension E | 16 mm |
Environmental Data
0,0721 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging without plastic | yes |
|---|
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0721 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0721 kg CO₂e |
| Determination date of CO2 value | 2025-05-21T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (2)
Product images (2)
Tender specifications (1)
Variants
Type
Clamping range D, min.
Clamping range D, max.
Item no.
2056F 29 FT
22
29
1171895
2056F 29 FT
Item no.
1171895
Clamping range D, min.
22
Clamping range D, max.
29
