Clamp clip, fastening earthing strips
Type 2056 BE FT
Item no. 1174053
EAN 4012195072492



Item no. / Type
1174053 / 2056 BE FT
Max. Tightening torque
5 Nm
Smallest selling unit: 25 piece
25piece
piece
Description
To fasten earthing strips with widths of up to 30 mm to profile rails, suitable for all
C profile rails with 16–17 mm slot width.
C profile rails with 16–17 mm slot width.
Technical data
Technical data
| for rail with slot width (with interval), min. | 16 mm |
|---|---|
| for rail with slot width (with interval), max. | 17 mm |
| Impact-resistant | no |
| Halogen-free | no |
| With plastic trough | no |
| With metal trough | no |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 5 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Dimension | 30mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Product series | 2056 / 2058 |
Environmental Data
0,1457 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1457 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1457 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (3)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Item no.
2056 BE FT
5
1174053
2056 BE FT
Item no.
1174053
Max. Tightening torque
5

