Clamp clip 2056, W-foot, double, metal pressure trough, FT
Type BS-W2-M-12 FT
Item no. 1188341
EAN 4012197417017



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with W-foot, metal pressure trough with rounded edges to protect the cable. For vertical and horizontal mounting of 2 single cables on angle irons shaft length 40 mm. With 1-start screw thread on pressure trough, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for mounting indoors and outdoors. We recommend the use of a counter-trough. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 17 mm |
| Height | 97 mm |
| Dimension L | 46 mm |
| Dimension A | 22,5 mm |
| Dimension B | 17 mm |
| Dimension H | 97 mm |
| Dimension t | 1,5 mm |
| Dimension C | 28 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 8 mm |
| For pipe diameter, max. | 12 mm |
| Slot width | 10 mm |
| Halogen-free | yes |
| Thread | M6 |
| With metal trough | yes |
| Length of external dimensions | 28 mm |
| Number of cables/pipes | 2 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Angle profile |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 12 mm |
| Dimension | 8-12mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| Product series | 2056 / 2058 |
Environmental Data
0,1887 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1887 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1887 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-W2-M-12 FT
3
8
12
1188341
BS-W2-M-16 FT
3
12
16
1188344
BS-W2-M-22 FT
3
16
22
1188347
BS-W2-M-28 FT
3
22
28
1188350
BS-W2-M-34 FT
3
28
34
1188353
BS-W2-M-40 FT
3
34
40
1188356
BS-W2-M-46 FT
5
40
46
1188359
BS-W2-M-52 FT
5
46
52
1188362
BS-W2-M-58 FT
5
52
58
1188365
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-W2-M-12 FT
Item no.
1188341
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-W2-M-16 FT
Item no.
1188344
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-W2-M-22 FT
Item no.
1188347
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-W2-M-28 FT
Item no.
1188350
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-W2-M-34 FT
Item no.
1188353
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-W2-M-40 FT
Item no.
1188356
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-W2-M-46 FT
Item no.
1188359
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-W2-M-52 FT
Item no.
1188362
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-W2-M-58 FT
Item no.
1188365
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
