Clamp clip 2056 W-foot, 2-fold, plastic pressure sleeve, FT
Type BS-W2-K-34 FT
Item no. 1187727
EAN 4012196854516



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with W-foot, plastic pressure sleeve made of polypropylene. For vertical and horizontal mounting of 2 single cables on angle irons with shaft length 40 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. Multiple cables should be separated by double sleeves. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 39 mm |
| Height | 142 mm |
| Dimension L | 47 mm |
| Dimension A | 22,5 mm |
| Dimension B | 39 mm |
| Dimension H | 142 mm |
| Dimension t | 2 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 2 mm |
|---|---|
| For pipe diameter, min. | 28 mm |
| For pipe diameter, max. | 34 mm |
| Slot width | 10 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 2 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Angle profile |
| ROHS-conformant | yes |
| Clamping range D, min. | 28 mm |
| Clamping range D, max. | 34 mm |
| Dimension | 28-34mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Product series | 2056 / 2058 |
Environmental Data
0,3255 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3255 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3255 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-W2-K-12 FT
3
8
12
1187703
BS-W2-K-16 FT
3
12
16
1187709
BS-W2-K-22 FT
3
16
22
1187715
BS-W2-K-28 FT
3
22
28
1187721
BS-W2-K-34 FT
3
28
34
1187727
BS-W2-K-40 FT
3
34
40
1187733
BS-W2-K-46 FT
5
40
46
1187739
BS-W2-K-52 FT
5
46
52
1187745
BS-W2-K-58 FT
5
52
58
1187751
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-W2-K-12 FT
Item no.
1187703
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-W2-K-16 FT
Item no.
1187709
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-W2-K-22 FT
Item no.
1187715
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-W2-K-28 FT
Item no.
1187721
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-W2-K-34 FT
Item no.
1187727
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-W2-K-40 FT
Item no.
1187733
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-W2-K-46 FT
Item no.
1187739
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-W2-K-52 FT
Item no.
1187745
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-W2-K-58 FT
Item no.
1187751
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
