Clamp clip 2056, U-foot, single, metal pressure trough, A2
Type BS-U1-M-22 A2
Item no. 1188407
EAN 4012197417345



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Clamp clip with U-foot, metal pressure trough with rounded edges to protect the cable. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For slot width 18–22 mm. With 1-start screw thread on pressure trough, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for mounting indoors and outdoors. We recommend the use of a counter-trough.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 27 mm |
| Height | 51 mm |
| Dimension L | 34 mm |
| Dimension A | 22,5 mm |
| Dimension B | 27 mm |
| Dimension H | 51 mm |
| Dimension t | 1,5 mm |
| Dimension C | 28 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 16 mm |
| For pipe diameter, max. | 22 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 18 mm |
| for rail with slot width (with interval), max. | 22 mm |
| Halogen-free | yes |
| Thread | M6 |
| With metal trough | yes |
| Length of external dimensions | 28 mm |
| Number of cables/pipes | 1 |
| Surface addition | Untreated |
| Material addition | Rustproof steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| Clamping range D, min. | 16 mm |
| Clamping range D, max. | 22 mm |
| Dimension | 16-22mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| Product series | 2056 / 2058 |
Environmental Data
0,2807 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2807 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2807 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (2)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-U1-M-12 A2
3
8
12
1188401
BS-U1-M-16 A2
3
12
16
1188404
BS-U1-M-22 A2
3
16
22
1188407
BS-U1-M-28 A2
3
22
28
1188410
BS-U1-M-34 A2
3
28
34
1188413
BS-U1-M-40 A2
3
34
40
1188416
BS-U1-M-46 A2
5
40
46
1188419
BS-U1-M-52 A2
5
46
52
1188422
BS-U1-M-58 A2
5
52
58
1188425
BS-U1-M-64 A2
5
58
64
1188428
BS-U1-M-70 A2
5
64
70
1188431
BS-U1-M-76 A2
5
70
76
1188434
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-U1-M-12 A2
Item no.
1188401
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-U1-M-16 A2
Item no.
1188404
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-U1-M-22 A2
Item no.
1188407
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-U1-M-28 A2
Item no.
1188410
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-U1-M-34 A2
Item no.
1188413
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-U1-M-40 A2
Item no.
1188416
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-U1-M-46 A2
Item no.
1188419
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-U1-M-52 A2
Item no.
1188422
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-U1-M-58 A2
Item no.
1188425
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-U1-M-64 A2
Item no.
1188428
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
BS-U1-M-70 A2
Item no.
1188431
Max. Tightening torque
5
Clamping range D, min.
64
Clamping range D, max.
70
BS-U1-M-76 A2
Item no.
1188434
Max. Tightening torque
5
Clamping range D, min.
70
Clamping range D, max.
76
