Clamp clip 2056 U-foot, 3-fold, plastic pressure sleeve, AI
Type BS-U3-K-34 ALU
Item no. 1186931
EAN 4012196851973



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with U-foot, plastic pressure sleeve made of polypropylene. For vertical and horizontal mounting of 3 single cables on a C-profile rail. For slot width 18–22 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. Multiple cables should be separated by double sleeves. We recommend the use of a counter-sleeve.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 39 mm |
| Height | 142 mm |
| Dimension L | 59 mm |
| Dimension A | 22,5 mm |
| Dimension B | 39 mm |
| Dimension H | 142 mm |
| Dimension t | 2 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 2 mm |
|---|---|
| For pipe diameter, min. | 28 mm |
| For pipe diameter, max. | 34 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 18 mm |
| for rail with slot width (with interval), max. | 22 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | yes |
| With metal trough | no |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 3 |
| Surface addition | Untreated |
| Material addition | Aluminium |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 28 mm |
| Clamping range D, max. | 34 mm |
| Dimension | 28-34mm |
| Material | Aluminium |
| With counter-trough | no |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Product series | 2056 / 2058 |
Environmental Data
0,5524 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,5524 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,5524 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-U3-K-12 ALU
3
8
12
1186904
BS-U3-K-16 ALU
3
12
16
1186911
BS-U3-K-22 ALU
3
16
22
1186918
BS-U3-K-28 ALU
3
22
28
1186924
BS-U3-K-34 ALU
3
28
34
1186931
Clamping range D, min.
Clamping range D, max.
BS-U3-K-12 ALU
Item no.
1186904
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-U3-K-16 ALU
Item no.
1186911
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-U3-K-22 ALU
Item no.
1186918
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-U3-K-28 ALU
Item no.
1186924
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-U3-K-34 ALU
Item no.
1186931
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
