Clamp clip 2056 U-foot, 2-fold, plastic pressure sleeve, FT
Type BS-U2-K-12 FT
Item no. 1186703
EAN 4012196850747



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with U-foot, plastic pressure sleeve made of polypropylene. For vertical and horizontal mounting of 2 single cables on a C-profile rail. For slot width 18–22 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. Multiple cables should be separated by double sleeves. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 17 mm |
| Height | 57 mm |
| Dimension L | 47 mm |
| Dimension A | 22,5 mm |
| Dimension B | 17 mm |
| Dimension H | 57 mm |
| Dimension t | 1,5 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 8 mm |
| For pipe diameter, max. | 12 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 18 mm |
| for rail with slot width (with interval), max. | 22 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 2 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 12 mm |
| Dimension | 08-12mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Product series | 2056 / 2058 |
Environmental Data
0,125 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,125 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,125 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-U2-K-12 FT
3
8
12
1186703
BS-U2-K-16 FT
3
12
16
1186710
BS-U2-K-22 FT
3
16
22
1186717
BS-U2-K-28 FT
3
22
28
1186723
BS-U2-K-34 FT
3
28
34
1186730
BS-U2-K-40 FT
3
34
40
1186737
BS-U2-K-46 FT
5
40
46
1186743
BS-U2-K-52 FT
5
46
52
1186750
BS-U2-K-58 FT
5
52
58
1186757
BS-U2-K-64 FT
5
58
64
1186763
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-U2-K-12 FT
Item no.
1186703
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-U2-K-16 FT
Item no.
1186710
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-U2-K-22 FT
Item no.
1186717
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-U2-K-28 FT
Item no.
1186723
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-U2-K-34 FT
Item no.
1186730
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-U2-K-40 FT
Item no.
1186737
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-U2-K-46 FT
Item no.
1186743
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-U2-K-52 FT
Item no.
1186750
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-U2-K-58 FT
Item no.
1186757
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-U2-K-64 FT
Item no.
1186763
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
