Clamp clip 2056 U-foot, 2-fold, metal pressure sleeve, FT
Type BS-U2-M-12 FT
Item no. 1186503
EAN 4012196849789



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with U-foot, metal pressure sleeve with rounded edges to protect the cable. For vertical and horizontal mounting of 2 single cables on a C-profile rail. For slot width 18–22 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. Multiple cables should be separated by double sleeves. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 17 mm |
| Height | 57 mm |
| Dimension L | 46 mm |
| Dimension A | 22,5 mm |
| Dimension B | 17 mm |
| Dimension H | 57 mm |
| Dimension t | 1,5 mm |
| Dimension C | 28 mm |
| Dimension G (mm) | M6 |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Plate thickness | 1,5 mm |
| For pipe diameter, min. | 8 mm |
| For pipe diameter, max. | 12 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 18 mm |
| for rail with slot width (with interval), max. | 22 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | no |
| With metal trough | yes |
| Length of external dimensions | 28 mm |
| Number of cables/pipes | 2 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 12 mm |
| Dimension | 08-12mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Steel |
| Product series | 2056 / 2058 |
Environmental Data
0,1344 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1344 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1344 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-U2-M-12 FT
3
8
12
1186503
BS-U2-M-16 FT
3
12
16
1186510
BS-U2-M-22 FT
3
16
22
1186517
BS-U2-M-28 FT
3
22
28
1186523
BS-U2-M-34 FT
3
28
34
1186530
BS-U2-M-40 FT
3
34
40
1186537
BS-U2-M-46 FT
5
40
46
1186543
BS-U2-M-52 FT
5
46
52
1186550
BS-U2-M-58 FT
5
52
58
1186557
BS-U2-M-64 FT
5
58
64
1186563
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-U2-M-12 FT
Item no.
1186503
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-U2-M-16 FT
Item no.
1186510
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-U2-M-22 FT
Item no.
1186517
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-U2-M-28 FT
Item no.
1186523
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-U2-M-34 FT
Item no.
1186530
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-U2-M-40 FT
Item no.
1186537
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-U2-M-46 FT
Item no.
1186543
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-U2-M-52 FT
Item no.
1186550
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-U2-M-58 FT
Item no.
1186557
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-U2-M-64 FT
Item no.
1186563
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
