Clamp clip 2056 U-foot, 1-fold, plastic pressure sleeve, FT
Type BS-U1-K-12 FT
Item no. 1186702
EAN 4012196850730



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Clamp clip with U-foot, plastic pressure sleeve made of polypropylene. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For slot width 18–22 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 17 mm |
| Height | 40 mm |
| Dimension L | 35 mm |
| Dimension A | 22,5 mm |
| Dimension B | 17 mm |
| Dimension H | 40 mm |
| Dimension t | 1,5 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 8 mm |
| For pipe diameter, max. | 12 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 18 mm |
| for rail with slot width (with interval), max. | 22 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 1 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 12 mm |
| Dimension | 08-12mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Product series | 2056 / 2058 |
Environmental Data
0,0765 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0765 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0765 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-U1-K-12 FT
3
8
12
1186702
BS-U1-K-16 FT
3
12
16
1186709
BS-U1-K-22 FT
3
16
22
1186716
BS-U1-K-28 FT
3
22
28
1186722
BS-U1-K-34 FT
3
28
34
1186729
BS-U1-K-40 FT
3
34
40
1186736
BS-U1-K-46 FT
5
40
46
1186742
BS-U1-K-52 FT
5
46
52
1186749
BS-U1-K-58 FT
5
52
58
1186756
BS-U1-K-64 FT
5
58
64
1186762
BS-U1-K-70 FT
5
64
70
1186769
BS-U1-K-76 FT
5
70
76
1186776
BS-U1-K-82 FT
5
76
82
1186782
BS-U1-K-90 FT
5
82
90
1186789
BS-U1-K-100 FT
5
90
100
1186797
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-U1-K-12 FT
Item no.
1186702
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-U1-K-16 FT
Item no.
1186709
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-U1-K-22 FT
Item no.
1186716
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-U1-K-28 FT
Item no.
1186722
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-U1-K-34 FT
Item no.
1186729
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-U1-K-40 FT
Item no.
1186736
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-U1-K-46 FT
Item no.
1186742
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-U1-K-52 FT
Item no.
1186749
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-U1-K-58 FT
Item no.
1186756
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-U1-K-64 FT
Item no.
1186762
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
BS-U1-K-70 FT
Item no.
1186769
Max. Tightening torque
5
Clamping range D, min.
64
Clamping range D, max.
70
BS-U1-K-76 FT
Item no.
1186776
Max. Tightening torque
5
Clamping range D, min.
70
Clamping range D, max.
76
BS-U1-K-82 FT
Item no.
1186782
Max. Tightening torque
5
Clamping range D, min.
76
Clamping range D, max.
82
BS-U1-K-90 FT
Item no.
1186789
Max. Tightening torque
5
Clamping range D, min.
82
Clamping range D, max.
90
BS-U1-K-100 FT
Item no.
1186797
Max. Tightening torque
5
Clamping range D, min.
90
Clamping range D, max.
100
