Clamp clip 2056 U-foot, 1-fold, metal pressure sleeve, A4
Type BS-U1-M-34 A4
Item no. 1186629
EAN 4012196850433



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Clamp clip with U-foot, metal pressure sleeve with rounded edges to protect the cable. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For slot width 18–22 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. We recommend the use of a counter-sleeve.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 39 mm |
| Height | 64 mm |
| Dimension L | 34 mm |
| Dimension A | 22,5 mm |
| Dimension B | 39 mm |
| Dimension H | 64 mm |
| Dimension t | 2 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 2 mm |
|---|---|
| For pipe diameter, min. | 28 mm |
| For pipe diameter, max. | 34 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 18 mm |
| for rail with slot width (with interval), max. | 22 mm |
| Halogen-free | yes |
| Thread | M6 |
| With metal trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 1 |
| Surface addition | Untreated |
| Material addition | Rustproof steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 28 mm |
| Clamping range D, max. | 34 mm |
| Dimension | 28-34mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| With counter-trough | no |
| Material of trough | Rustproof steel |
| Product series | 2056 / 2058 |
Environmental Data
0,4113 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4113 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4113 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-U1-M-12 A4
3
8
12
1186602
BS-U1-M-16 A4
3
12
16
1186609
BS-U1-M-22 A4
3
16
22
1186616
BS-U1-M-28 A4
3
22
28
1186622
BS-U1-M-34 A4
3
28
34
1186629
BS-U1-M-40 A4
3
34
40
1186636
BS-U1-M-46 A4
5
40
46
1186642
BS-U1-M-52 A4
5
46
52
1186649
BS-U1-M-58 A4
5
52
58
1186656
BS-U1-M-64 A4
5
58
64
1186662
BS-U1-M-70 A4
5
64
70
1186669
BS-U1-M-76 A4
5
70
76
1186676
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-U1-M-12 A4
Item no.
1186602
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-U1-M-16 A4
Item no.
1186609
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-U1-M-22 A4
Item no.
1186616
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-U1-M-28 A4
Item no.
1186622
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-U1-M-34 A4
Item no.
1186629
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-U1-M-40 A4
Item no.
1186636
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-U1-M-46 A4
Item no.
1186642
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-U1-M-52 A4
Item no.
1186649
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-U1-M-58 A4
Item no.
1186656
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-U1-M-64 A4
Item no.
1186662
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
BS-U1-M-70 A4
Item no.
1186669
Max. Tightening torque
5
Clamping range D, min.
64
Clamping range D, max.
70
BS-U1-M-76 A4
Item no.
1186676
Max. Tightening torque
5
Clamping range D, min.
70
Clamping range D, max.
76

