Clamp clip, 2056 RS foot, single, metal pressure sleeve, FT
Type BS-RS1-M-22 FT
Item no. 1158349
EAN 4012197366063



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Clamp clip with RS foot, metal pressure sleeve with rounded edges to protect the cable. For vertical and horizontal mounting of 1 single cable on round profiles or pipes. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for all round profile irons or pipes with diameters up to 22 mm. Suitable for mounting indoors and outdoors. We recommend the use of a counter-trough. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 33,5 mm |
|---|---|
| Width | 27 mm |
| Height | 69 mm |
| Dimension L | 46 mm |
| Dimension A | 34 mm |
| Dimension B | 27 mm |
| Dimension H | 69 mm |
| Dimension t | 1,5 mm |
| Dimension C | 38 mm |
| Dimension G (mm) | M6 |
| Dimension E | 12 mm |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 16 mm |
| For pipe diameter, max. | 22 mm |
| Slot width | 10 mm |
| Halogen-free | yes |
| Thread | M6 |
| With metal trough | yes |
| Length of external dimensions | 38 mm |
| Number of cables/pipes | 1 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Round profile |
| ROHS-conformant | yes |
| Clamping range D, min. | 16 mm |
| Clamping range D, max. | 22 mm |
| Dimension | 16-22 |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Steel |
| Product series | 2056 / 2058 |
Environmental Data
0,2059 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2059 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2059 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-RS1-M-12 FT
3
8
12
1158343
BS-RS1-M-16 FT
3
12
16
1158345
BS-RS1-M-22 FT
3
16
22
1158349
BS-RS1-M-28 FT
3
22
28
1158353
BS-RS1-M-34 FT
3
28
34
1158357
BS-RS1-M-40 FT
3
34
40
1158361
BS-RS1-M-46 FT
5
40
46
1158365
BS-RS1-M-52 FT
5
46
52
1158369
BS-RS1-M-58 FT
5
52
58
1158373
BS-RS1-M-64 FT
5
58
64
1158377
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-RS1-M-12 FT
Item no.
1158343
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-RS1-M-16 FT
Item no.
1158345
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-RS1-M-22 FT
Item no.
1158349
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-RS1-M-28 FT
Item no.
1158353
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-RS1-M-34 FT
Item no.
1158357
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-RS1-M-40 FT
Item no.
1158361
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-RS1-M-46 FT
Item no.
1158365
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-RS1-M-52 FT
Item no.
1158369
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-RS1-M-58 FT
Item no.
1158373
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-RS1-M-64 FT
Item no.
1158377
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
