Clamp clip 2056 N foot, single, for screen connection, metal pressure sleeve, VA
Type BS-SAS-M-22 A2
Item no. 1167066
EAN 4012197374952


Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with N foot, metal pressure sleeve with rounded edges to protect the cable. For electrical connection of braiding on screened cables. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For slot width 11‒12 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for mounting indoors and outdoors. The cable screen can also be used for equipotential bonding if both ends are connected to the reference potential. Counter-trough contained in scope of delivery.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 27 mm |
| Height | 46 mm |
| Dimension L | 34 mm |
| Dimension A | 22,5 mm |
| Dimension B | 27 mm |
| Dimension H | 46 mm |
| Dimension t | 1,5 mm |
| Dimension C | 35 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 16 mm |
| For pipe diameter, max. | 22 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 11 mm |
| for rail with slot width (with interval), max. | 12 mm |
| Halogen-free | yes |
| Thread | M6 |
| With metal trough | yes |
| Length of external dimensions | 35 mm |
| Number of cables/pipes | 1 |
| Surface addition | Untreated |
| Material addition | Rustproof steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 16 mm |
| Clamping range D, max. | 22 mm |
| Dimension | 16-22 |
| Surface | Bright, treated |
| Material | Stainless steel 1.4301 |
| With counter-trough | yes |
| Material of trough | Rustproof steel |
| Material quality of trough | Stainless steel 304 (1.4301) |
| Material of counter-trough | Rustproof steel |
| Product series | 2056 / 2058 |
Environmental Data
0,3367 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,3367 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,3367 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (3)
Instructions and Aid (1)
Product images (1)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-SAS-M-8 A2
3
4
8
1167054
BS-SAS-M-12 A2
3
8
12
1167058
BS-SAS-M-16 A2
3
12
16
1167062
BS-SAS-M-22 A2
3
16
22
1167066
BS-SAS-M-28 A2
3
22
28
1167070
Clamping range D, min.
Clamping range D, max.
BS-SAS-M-8 A2
Item no.
1167054
Max. Tightening torque
3
Clamping range D, min.
4
Clamping range D, max.
8
BS-SAS-M-12 A2
Item no.
1167058
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-SAS-M-16 A2
Item no.
1167062
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-SAS-M-22 A2
Item no.
1167066
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-SAS-M-28 A2
Item no.
1167070
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
