Clamp clip 2056 N-foot, 2-fold, metal pressure sleeve, FT
Type BS-N2-M-12 FT
Item no. 1187003
EAN 4012196852369



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with N-foot, metal pressure sleeve with rounded edges to protect the cable. For vertical and horizontal mounting of 2 single cables on a C-profile rail. For slot width 11‒12 mm With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. Multiple cables should be separated by double sleeves. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 17 mm |
| Height | 52 mm |
| Dimension L | 46 mm |
| Dimension A | 22,5 mm |
| Dimension B | 17 mm |
| Dimension H | 52 mm |
| Dimension t | 1,5 mm |
| Dimension C | 28 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 8 mm |
| For pipe diameter, max. | 12 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 11 mm |
| for rail with slot width (with interval), max. | 12 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | no |
| With metal trough | yes |
| Length of external dimensions | 28 mm |
| Number of cables/pipes | 2 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 8 mm |
| Clamping range D, max. | 12 mm |
| Dimension | 08-12mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Steel |
| Product series | 2056 / 2058 |
Environmental Data
0,1386 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1386 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1386 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-N2-M-12 FT
3
8
12
1187003
BS-N2-M-16 FT
3
12
16
1187009
BS-N2-M-22 FT
3
16
22
1187015
BS-N2-M-28 FT
3
22
28
1187021
Clamping range D, min.
Clamping range D, max.
BS-N2-M-12 FT
Item no.
1187003
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-N2-M-16 FT
Item no.
1187009
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-N2-M-22 FT
Item no.
1187015
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-N2-M-28 FT
Item no.
1187021
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
