Clamp clip 2056 N-foot, 1-fold, plastic pressure sleeve, FT
Type BS-N1-K-40 FT
Item no. 1187232
EAN 4012196852833



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Clamp clip with N-foot, plastic pressure sleeve made of polypropylene. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For slot width 11‒12 mm With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 45 mm |
| Height | 66 mm |
| Dimension L | 35 mm |
| Dimension A | 22,5 mm |
| Dimension B | 45 mm |
| Dimension H | 66 mm |
| Dimension t | 2 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 2 mm |
|---|---|
| For pipe diameter, min. | 34 mm |
| For pipe diameter, max. | 40 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 11 mm |
| for rail with slot width (with interval), max. | 12 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 1 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 34 mm |
| Clamping range D, max. | 40 mm |
| Dimension | 34-40mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Product series | 2056 / 2058 |
Environmental Data
0,1464 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,1464 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,1464 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (5)
Certificates (1)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-N1-K-12 FT
3
8
12
1187202
BS-N1-K-16 FT
3
12
16
1187208
BS-N1-K-22 FT
3
16
22
1187214
BS-N1-K-28 FT
3
22
28
1187220
BS-N1-K-34 FT
3
28
34
1187226
BS-N1-K-40 FT
3
34
40
1187232
BS-N1-K-46 FT
5
40
46
1187238
BS-N1-K-52 FT
5
46
52
1187244
BS-N1-K-58 FT
5
52
58
1187250
BS-N1-K-64 FT
5
58
64
1187256
BS-N1-K-70 FT
5
64
70
1187262
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-N1-K-12 FT
Item no.
1187202
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-N1-K-16 FT
Item no.
1187208
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-N1-K-22 FT
Item no.
1187214
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-N1-K-28 FT
Item no.
1187220
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-N1-K-34 FT
Item no.
1187226
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-N1-K-40 FT
Item no.
1187232
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-N1-K-46 FT
Item no.
1187238
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-N1-K-52 FT
Item no.
1187244
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-N1-K-58 FT
Item no.
1187250
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-N1-K-64 FT
Item no.
1187256
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
BS-N1-K-70 FT
Item no.
1187262
Max. Tightening torque
5
Clamping range D, min.
64
Clamping range D, max.
70
