Clamp clip 2056 N-foot, 1-fold, metal pressure sleeve, FT
Type BS-N1-M-16 FT
Item no. 1187008
EAN 4012196852390



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 100 piece
100piece
piece
Description
Clamp clip with N-foot, metal pressure sleeve with rounded edges to protect the cable. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For slot width 11‒12 mm With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 20 mm |
| Height | 39 mm |
| Dimension L | 34 mm |
| Dimension A | 22,5 mm |
| Dimension B | 20 mm |
| Dimension H | 39 mm |
| Dimension t | 1,5 mm |
| Dimension C | 28 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 1,5 mm |
|---|---|
| For pipe diameter, min. | 12 mm |
| For pipe diameter, max. | 16 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 11 mm |
| for rail with slot width (with interval), max. | 12 mm |
| Halogen-free | yes |
| Thread | M6 |
| With metal trough | yes |
| Length of external dimensions | 28 mm |
| Number of cables/pipes | 1 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 12 mm |
| Clamping range D, max. | 16 mm |
| Dimension | 12-16mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Steel |
| Product series | 2056 / 2058 |
Environmental Data
0,0797 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| CO2 Footprint (GWP) Cradle-to-Gate | 0,0797 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,0797 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Certificates (1)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-N1-M-12 FT
3
8
12
1187002
BS-N1-M-16 FT
3
12
16
1187008
BS-N1-M-22 FT
3
16
22
1187014
BS-N1-M-28 FT
3
22
28
1187020
BS-N1-M-34 FT
3
28
34
1187026
BS-N1-M-40 FT
3
34
40
1187032
BS-N1-M-46 FT
5
40
46
1187038
BS-N1-M-52 FT
5
46
52
1187044
BS-N1-M-58 FT
5
52
58
1187050
BS-N1-M-64 FT
5
58
64
1187056
BS-N1-M-70 FT
5
64
70
1187062
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-N1-M-12 FT
Item no.
1187002
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-N1-M-16 FT
Item no.
1187008
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-N1-M-22 FT
Item no.
1187014
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-N1-M-28 FT
Item no.
1187020
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-N1-M-34 FT
Item no.
1187026
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-N1-M-40 FT
Item no.
1187032
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-N1-M-46 FT
Item no.
1187038
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-N1-M-52 FT
Item no.
1187044
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-N1-M-58 FT
Item no.
1187050
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-N1-M-64 FT
Item no.
1187056
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
BS-N1-M-70 FT
Item no.
1187062
Max. Tightening torque
5
Clamping range D, min.
64
Clamping range D, max.
70
