Clamp clip 2056, H-foot, single, metal pressure trough, A4
Type BS-H1-M-34 A4
Item no. 1188533
EAN 4012197416102



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 25 piece
25piece
piece
Description
Clamp clip with hammerhead foot, metal pressure trough with rounded edges to protect the cable. For vertical and horizontal mounting of 1 single cable on a C-profile rail. For a slot width of 16–17 mm. With 1-start screw thread on pressure trough, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for mounting indoors and outdoors. We recommend the use of a counter-trough.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 39 mm |
| Height | 67 mm |
| Dimension L | 46 mm |
| Dimension A | 22,5 mm |
| Dimension B | 39 mm |
| Dimension H | 67 mm |
| Dimension t | 2 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Maintain electrical functions | yes |
|---|---|
| Plate thickness | 2 mm |
| For pipe diameter, min. | 28 mm |
| For pipe diameter, max. | 34 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 16 mm |
| for rail with slot width (with interval), max. | 17 mm |
| Halogen-free | yes |
| Thread | M6 |
| With metal trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 1 |
| Surface addition | Untreated |
| Material addition | Rustproof steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 28 mm |
| Clamping range D, max. | 34 mm |
| Dimension | 28-34mm |
| Surface | Bright, treated |
| Material | Stainless steel 1.4571 |
| Product series | 2056 / 2058 |
Environmental Data
0,4793 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,4793 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,4793 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (1)
Declarations (4)
Certificates (2)
Instructions and Aid (1)
Product images (2)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-H1-M-12 A4
3
8
12
1188521
BS-H1-M-16 A4
3
12
16
1188523
BS-H1-M-22 A4
3
16
22
1188527
BS-H1-M-28 A4
3
22
28
1188530
BS-H1-M-34 A4
3
28
34
1188533
BS-H1-M-40 A4
3
34
40
1188536
BS-H1-M-46 A4
5
40
46
1188539
BS-H1-M-52 A4
5
46
52
1188541
BS-H1-M-58 A4
5
52
58
1188545
BS-H1-M-64 A4
5
58
64
1188548
BS-H1-M-70 A4
5
64
70
1188551
BS-H1-M-76 A4
5
70
76
1188554
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-H1-M-12 A4
Item no.
1188521
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-H1-M-16 A4
Item no.
1188523
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-H1-M-22 A4
Item no.
1188527
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-H1-M-28 A4
Item no.
1188530
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-H1-M-34 A4
Item no.
1188533
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-H1-M-40 A4
Item no.
1188536
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-H1-M-46 A4
Item no.
1188539
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
BS-H1-M-52 A4
Item no.
1188541
Max. Tightening torque
5
Clamping range D, min.
46
Clamping range D, max.
52
BS-H1-M-58 A4
Item no.
1188545
Max. Tightening torque
5
Clamping range D, min.
52
Clamping range D, max.
58
BS-H1-M-64 A4
Item no.
1188548
Max. Tightening torque
5
Clamping range D, min.
58
Clamping range D, max.
64
BS-H1-M-70 A4
Item no.
1188551
Max. Tightening torque
5
Clamping range D, min.
64
Clamping range D, max.
70
BS-H1-M-76 A4
Item no.
1188554
Max. Tightening torque
5
Clamping range D, min.
70
Clamping range D, max.
76
