Clamp clip 2056 H-foot, 3-fold, plastic pressure sleeve, FT
Type BS-H3-K-28 FT
Item no. 1186224
EAN 4012196847082



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with hammerhead foot, plastic pressure sleeve made of polypropylene. For vertical and horizontal mounting of 3 single cables on a C-profile rail. For a slot width 16–17 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. Multiple cables should be separated by double sleeves. We recommend the use of a counter-sleeve. In AC circuits the product shall not be used with single core cable in galvanised cable ladders and profile rails because of the inductive heating.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 33 mm |
| Height | 121 mm |
| Dimension L | 59 mm |
| Dimension A | 22,5 mm |
| Dimension B | 33 mm |
| Dimension H | 121 mm |
| Dimension t | 2 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 2 mm |
|---|---|
| For pipe diameter, min. | 22 mm |
| For pipe diameter, max. | 28 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 16 mm |
| for rail with slot width (with interval), max. | 17 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 3 |
| Surface addition | hot galvanised |
| Material addition | Steel |
| Max. Tightening torque | 3 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 22 mm |
| Clamping range D, max. | 28 mm |
| Dimension | 22-28mm |
| Surface | Hot-dip galvanised |
| Material | Steel |
| With counter-trough | no |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Product series | 2056 / 2058 |
Environmental Data
0,2307 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,2307 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,2307 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-H3-K-12 FT
3
8
12
1186204
BS-H3-K-16 FT
3
12
16
1186211
BS-H3-K-22 FT
3
16
22
1186218
BS-H3-K-28 FT
3
22
28
1186224
BS-H3-K-34 FT
3
28
34
1186231
BS-H3-K-40 FT
3
34
40
1186238
BS-H3-K-46 FT
5
40
46
1186244
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
BS-H3-K-12 FT
Item no.
1186204
Max. Tightening torque
3
Clamping range D, min.
8
Clamping range D, max.
12
BS-H3-K-16 FT
Item no.
1186211
Max. Tightening torque
3
Clamping range D, min.
12
Clamping range D, max.
16
BS-H3-K-22 FT
Item no.
1186218
Max. Tightening torque
3
Clamping range D, min.
16
Clamping range D, max.
22
BS-H3-K-28 FT
Item no.
1186224
Max. Tightening torque
3
Clamping range D, min.
22
Clamping range D, max.
28
BS-H3-K-34 FT
Item no.
1186231
Max. Tightening torque
3
Clamping range D, min.
28
Clamping range D, max.
34
BS-H3-K-40 FT
Item no.
1186238
Max. Tightening torque
3
Clamping range D, min.
34
Clamping range D, max.
40
BS-H3-K-46 FT
Item no.
1186244
Max. Tightening torque
5
Clamping range D, min.
40
Clamping range D, max.
46
