Clamp clip 2056 H-foot, 2-fold, plastic pressure sleeve, AI
Type BS-H2-K-28 ALU
Item no. 1186423
EAN 4012196848256



Item no. / Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Smallest selling unit: 50 piece
50piece
piece
Description
Clamp clip with hammerhead foot, plastic pressure sleeve made of polypropylene. For vertical and horizontal mounting of 2 single cables on a C-profile rail. For a slot width 16–17 mm. With 1-start screw thread on pressure sleeve, universal hexagonal screw head WAF10, with slot and cross recess. Suitable for assembly indoors and outdoors. Multiple cables should be separated by double sleeves. We recommend the use of a counter-sleeve.
Technical data
Dimensions
| Length | 22,5 mm |
|---|---|
| Width | 33 mm |
| Height | 91 mm |
| Dimension L | 47 mm |
| Dimension A | 22,5 mm |
| Dimension B | 33 mm |
| Dimension H | 91 mm |
| Dimension t | 2 mm |
| Dimension C | 34 mm |
| Dimension G (mm) | M6 |
Technical data
| Plate thickness | 2 mm |
|---|---|
| For pipe diameter, min. | 22 mm |
| For pipe diameter, max. | 28 mm |
| Slot width | 10 mm |
| for rail with slot width (with interval), min. | 16 mm |
| for rail with slot width (with interval), max. | 17 mm |
| Halogen-free | yes |
| Thread | M6 |
| With plastic trough | yes |
| Length of external dimensions | 34 mm |
| Number of cables/pipes | 2 |
| Surface addition | Untreated |
| Material addition | Aluminium |
| Max. Tightening torque | 2 Nm |
| Mounting type | Profile rail |
| ROHS-conformant | yes |
| Clamping range D, min. | 22 mm |
| Clamping range D, max. | 28 mm |
| Dimension | 22-28mm |
| Material | Aluminium |
| With counter-trough | no |
| Material of trough | Plastic |
| Material quality of trough | Polypropylene |
| Product series | 2056 / 2058 |
Environmental Data
0,373 kg CO2e / 1 PieceCO2 Footprint (GWP) Cradle-to-Gate
| Packaging made completely from recycled cardboard | yes |
|---|---|
| Packaging without plastic | yes |
| CO2 Footprint (GWP) Cradle-to-Gate | 0,373 kg CO2e / 1 Piece |
|---|---|
| CO₂ Footprint (GWP) | 0,373 kg CO₂e |
| Determination date of CO2 value | 2025-05-14T00:00:00.000+0200 |
| Declared Unit | Units |
| Declared Unit Quantity | 1 |
Downloads
0 selected
Data sheet (1)
Catalogues & Flyers (2)
Declarations (4)
Instructions and Aid (1)
Product images (2)
3D data downloads (1)
Tender specifications (1)
Variants
Type
Max. Tightening torque
Clamping range D, min.
Clamping range D, max.
Item no.
BS-H2-K-12 ALU
2
8
12
1186403
BS-H2-K-16 ALU
2
12
16
1186410
BS-H2-K-22 ALU
2
16
22
1186417
BS-H2-K-28 ALU
2
22
28
1186423
BS-H2-K-34 ALU
2
28
34
1186430
BS-H2-K-40 ALU
2
34
40
1186437
BS-H2-K-46 ALU
2
40
46
1186443
BS-H2-K-52 ALU
2
46
52
1186450
BS-H2-K-58 ALU
2
52
58
1186457
Clamping range D, min.
Clamping range D, max.
BS-H2-K-12 ALU
Item no.
1186403
Max. Tightening torque
2
Clamping range D, min.
8
Clamping range D, max.
12
BS-H2-K-16 ALU
Item no.
1186410
Max. Tightening torque
2
Clamping range D, min.
12
Clamping range D, max.
16
BS-H2-K-22 ALU
Item no.
1186417
Max. Tightening torque
2
Clamping range D, min.
16
Clamping range D, max.
22
BS-H2-K-28 ALU
Item no.
1186423
Max. Tightening torque
2
Clamping range D, min.
22
Clamping range D, max.
28
BS-H2-K-34 ALU
Item no.
1186430
Max. Tightening torque
2
Clamping range D, min.
28
Clamping range D, max.
34
BS-H2-K-40 ALU
Item no.
1186437
Max. Tightening torque
2
Clamping range D, min.
34
Clamping range D, max.
40
BS-H2-K-46 ALU
Item no.
1186443
Max. Tightening torque
2
Clamping range D, min.
40
Clamping range D, max.
46
BS-H2-K-52 ALU
Item no.
1186450
Max. Tightening torque
2
Clamping range D, min.
46
Clamping range D, max.
52
BS-H2-K-58 ALU
Item no.
1186457
Max. Tightening torque
2
Clamping range D, min.
52
Clamping range D, max.
58
